#Layer_Color=16711935
#
#Feature symbol names
#
$0 r0.9843

#
#Feature attribute names
#

#
#Layer features
#
A 1.8814882 0.7706693 1.8814882 0.7706693 1.8444882 0.7706693 0 P 0 N
A 1.8834567 0.621063 1.8834567 0.621063 1.8464567 0.621063 0 P 0 N
A 1.9021574 2.0610237 1.9021574 2.0610237 1.8651574 2.0610237 0 P 0 N
A 1.9021575 3.2933071 1.9021575 3.2933071 1.8651575 3.2933071 0 P 0 N
A 1.9887716 0.4212599 1.9887716 0.4212599 1.9517716 0.4212599 0 P 0 N
A 4.3342441 0.8041339 4.3342441 0.8041339 4.2972441 0.8041339 0 P 0 N
A 4.5045197 0.8041339 4.5045197 0.8041339 4.4675197 0.8041339 0 P 0 N
A 4.548811 0.6062993 4.548811 0.6062993 4.511811 0.6062993 0 P 0 N
A 4.7072756 0.4911418 4.7072756 0.4911418 4.6702756 0.4911418 0 P 0 N
A 4.7072757 0.6456694 4.7072757 0.6456694 4.6702757 0.6456694 0 P 0 N
A 5.7259763 1.46063 5.7259763 1.46063 5.6889763 1.46063 0 P 0 N
A 5.7259763 3.8937008 5.7259763 3.8937008 5.6889763 3.8937008 0 P 0 N
L 2.5246063 1.5572835 2.5246063 1.6635827 0 P 0
L 2.5246063 1.5572835 2.7293307 1.5572835 0 P 0
L 2.5246063 1.6635827 2.7293307 1.6635827 0 P 0
L 2.7293307 1.5572835 2.7293307 1.6635827 0 P 0
L 2.8740158 1.6507874 2.8740158 1.8555118 0 P 0
L 2.8740158 1.6507874 2.980315 1.6507874 0 P 0
L 2.8740158 1.8555118 2.980315 1.8555118 0 P 0
L 2.980315 1.6507874 2.980315 1.8555118 0 P 0
L 3.1249998 1.5572835 3.1249998 1.6635827 0 P 0
L 3.1249998 1.5572835 3.3297242 1.5572835 0 P 0
L 3.1249998 1.6635827 3.3297242 1.6635827 0 P 0
L 3.3297242 1.5572835 3.3297242 1.6635827 0 P 0